Rotary Clamp Cylinder MK2T
Air Cylinders » Clamp Cylinders-
・The double guide type features improved non-rotating accuracy by using a guide roller in the rotating mechanism.
・Can be used as a spatter resistant cylinder for arc welding (-XC89/-XC91)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Rotary Clamp Cylinder MK2T
Symbol Specifications Download -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double guide type | MK2T | Double acting | 20,25,32,40,50,63 |