Air Slide Table MXS
Air Cylinders » Table Cylinders-
・Integrated with a worktable in a compact manner
・An air slide table that is ideal for precision assembly work
・High rigidity and high accuracy
・Smooth movement without looseness has been achieved through the adoption of a cross roller guide.
・Compact and lightweight
・Provides twice the output of the existing cylinder through the adoption of the dual rod function
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXS | Double acting | 6,8,12,16,20,25 |
Symmetric | MXS□L | Double acting | 6,8,12,16,20,25 |