- Teaching Box
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
Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)
Air Cylinders » Mechanically Jointed Rodless Cylinders-
・Load mass: Max. 30% increase Allowable moment: Max. 30% increase
* Compared with the existing MY1B
・Same mounting dimensions as the existing MY1B
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Mechanically Jointed Rodless Cylinder/Basic Type MY1B (New)
Manual
Series View search result MY1B-Z1 View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
type | Series | Piping type | Bore size [mm] |
---|---|---|---|
Basic | MY1B-Z1 | Centralized piping Standard piping | 25,32,40 |