Mechanically Jointed Rodless Cylinder MY3
Air Cylinders » Mechanically Jointed Rodless Cylinders-
・Space saving: Height has been reduced by a maximum of 36% and length by a maximum of 140 mm
(Compared to the mechanically jointed rodless cylinder, MY1B series)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mechanically Jointed Rodless Cylinder MY3
Manual
Type Series Action Bore size (mm) View search result Basic/Short
(Rubber bumper)MY3A Double acting 16,20,25,32,40,50,63 View search result Basic/Standard
(Air cushion)MY3B Double acting 16,20,25,32,40,50,63 View search result Slide bearing guide
(Air cushion)MY3M Double acting 16,25,40,63 View search result Mechanically Jointed Rodless Cylinder MY3
Symbol Specifications Download -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic/Short (Rubber bumper) | MY3A | Double acting | 16,20,25,32,40,50,63 |
Basic/Standard (Air cushion) | MY3B | Double acting | 16,20,25,32,40,50,63 |
Slide bearing guide (Air cushion) | MY3M | Double acting | 16,25,40,63 |