Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Compliant with ISO 8573-1 compressed air purity class
・Face-to-face and depth dimensions reduced by up to 30%
・Lightweight: Max. 50% reduction (0.19 kg)
・Flow capacity: Max. 50% increase
・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
・Color-identifiable elements
・A model with an element service indicator is also available. (AFF, AM,
AMD)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMKManual
Series View search result AFF20 to 60-D Line filter View search result AM20 to 60-D Mist separator View search result AMD20 to 60-D Micro mist separator View search result AMK20 to 60-D Activated carbon filter View search result
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Nominal filtration rating[μm] | Oil concentration on the outlet side [mg/m3] |
---|---|---|---|
AFF20 to 60-D Line filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 1.0 (Filtration efficiency: 99%) | — |
AM20 to 60-D Mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.1(Filtration efficiency: 99%) | Oil mist 1 (≈ 0.8 ppm) or less |
AMD20 to 60-D Micro mist separator | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | 0.01(Filtration efficiency: 99.9%) | Oil mist 0.1 (≈ 0.08 ppm) or less |
AMK20 to 60-D Activated carbon filter | 1/8, 1/4, 3/8, 1/2, 3/4, 1 | — | Oil vapor 0.003 (≈ 0.0025 ppm) or less |