3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP546/746
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・With main valve position detection function
The main valve position detection function is used to detect
inconsistencies between input signals and valve operations.
・Flow rate characteristics C [dm3/(s·bar)]
VP546: 8.3
VP746: 12.3
・A model with a soft start-up function is also available.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546 | AC30-D |
VP746 | AC40-D |