Stainless Steel Made to Order
Air Cylinders » Environment Resistant Cylinders-
・Parts changed to stainless steel
Stainless Steel Made to Order
Symbol Specifications Download -XB12 Made to Order Common Specifications External stainless steel cylinder PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
Model | Description |
---|---|
-XB12 | External stainless steel cylinder |
-XC6 | Made of stainless steel |
-XC7 | Tie-rod, cushion valve, tie-rod nut, etc. made of stainless steel |
-XC27 | Double clevis and double knuckle joint pins made of stainless steel |
-XC65 | Made of stainless steel (Combination of XC7 and XC68) |
-XC68 | Made of stainless steel (with hard chrome plated piston rod) |