Process Pump PA5000
Process Pumps(Diaphragm Pumps) » Process Pumps-
・Now with compact / energy saving / high-dispense-volume body material polypropylene (PP)!
・Compact: Height 185 mm x Width 134 mm x Depth 202 mm
・Lightweight: 3.0 kg (Polypropylene)
・Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel
・Automatically operated type and air operated type are available.
・Self-priming makes priming unnecessary
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Process Pump PA5000
Manual
Series View search result PA50□□ View search result PA51□□ View search result PA52□□ View search result
Safety Instructions Features/Series Variations Related Products Product Specific Precautions
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Actuation | Discharge rate (L/min) | Wetted parts material |
---|---|---|---|
PA50□□ | Automatically operated Air operated | 63 | Polypropylene (PP) |
PA51□□ | Automatically operated Air operated | 60 | Aluminum (ADC12) |
PA52□□ | Automatically operated Air operated | 60 | Stainless steel (SCS14) |