M8/M12 Connector PCA/EX9/EX500
Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)-
・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
・IP67 (IEC60529)
・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
・SPEEDCON: Just insert the connector and make a 180° rotation.
-
2D CAD
Click here for 2D CAD M8/M12 Connector PCA/EX9/EX500
Manual
Series View search result PCA View search result EX9 View search result EX500 M8/M12 Connector PCA/EX9/EX500
DoC
Series View search result PCA EX9 View search result EX500
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Fieldbus System Precautions
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Industrial IoT Cybersecurity Glossary of Fieldbus Terms Series Variations/Applicable Valve Series
Green Procurement (RoHS)
Series |
---|
PCA |
EX9 |
EX500 |