3-Color Display Digital Flow Switch for Water PF3W-Z/L
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Water, Ethylene glycol aqueous solution
・Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
・IO-Link compatible
・3-color/2-screen display
・Compatible with the temperature sensor & flow adjustment valve
・Fluid temperature: 0 to 90℃
・Compatible with the PFG200 series 3-screen display 4-channel flow
monitor
▶IO-Link Master
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Color Display Digital Flow Switch for Water PF3W-Z/L
Manual
Series View search result PF3W-Z View search result PF3W-L
(IO-Link compatible)View search result 3-Color Display Digital Flow Switch for Water PF3W-Z/L
DoC
Series View search result PF3W-Z View search result PF3W-L
(IO-Link compatible)View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF3W-Z | 0.5 to 4 2 to 16 5 to 40 10 to 100 |
PF3W-L (IO-Link compatible) | 0.5 to 4 2 to 16 5 to 40 10 to 100 50 to 250 |