Remote Control Valve (Electric Speed Controller) PFES
Flow Control Equipment » Remote control valve (Electric speed controller)-
・The speed controller is equipped with a motor
・Speed controller capable of “remote control” by “electrification”
・Large reduction in equipment setup time and downtime
・Easy maintenance
・Reduced adjustable work-hours
・Improved productivity
・Reduced down time
Remote Control Valve (Electric Speed Controller) PFES
Manual
Series View search result PFES View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications Series Variations/Model Selection Criteria Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications Series Variations/Model Selection Criteria Green Procurement (RoHS)
Series | Port size | Piping entry direction | Input type | Needle control angle |
---|---|---|---|---|
PFES | ø4, ø6, ø8 | Straight | NPN input, PNP input | 5°, 30°, 180° |