2-Color Display Digital Pressure Sensor Controller PSE300
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)-
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input
・Response time: 1 ms
・Space saving, Capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
∗ The PSE300 series is to be discontinued as to September 2025.
Please select the PSE300A series instead. ▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 2-Color Display Digital Pressure Sensor Controller PSE300
Manual
Series View search result PSE300 View search result 2-Color Display Digital Pressure Sensor Controller PSE300
DoC
Series View search result PSE300 View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300 | -101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |