Pressure Sensor Controller 10-PSE300
Clean Series/Low-Particle Generation » Switches/SensorsClean Series
・Response time: 1ms
・Set pressure resolution: 1/1000
・Capable of vertical and horizontal contact mounting
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set (differential) pressure range |
---|---|
10-PSE300 | -101 to 101kPa 10 to -101kPa -10 to 100kPa -0.1 to 1MPa -50 to 500kPa -0.2 to 2kPa |