Pulse Blow Unit PU
Air Blowing Equipment » Air Blowing Equipment-
・Intermittent pulse blow improves removal efficiency by 35% compared
with continuous blow.
・CO2 emissions (Air consumption): 50% reduction
・Possible to adjust operating frequency
・External power supply is unnecessary.
A pulse blow is possible by the air supply.
・Low pressure loss is achieved.
A large effective area (10.3 mm2) helps reduce the air consumption.
・Possible to use it with its bracket mounted
・Combined use with a blow gun
・Compact, Lightweight
Weight: 47g
Volume: 59.4mm×24mm×28mm
Pulse Blow Unit PU
Manual
Series View search result PU20 View search result
Series | Fluid | Port size | Operating pressure range | Frequency adjustment range |
---|---|---|---|---|
PU20 | Air | IN side port: R1/4 (male thread), OUT side port: Rc1/4 (female thread) | 0.3 to 0.7MPa | 5 to 10Hz |