Compact Proportional Solenoid Valve PVQ
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves
-
・Stepless control of flow rate in proportion to current
・Repeatability: 3% or less
・Hysteresis: 10% or less
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Proportional Solenoid Valve PVQ
DoC
Series View search result PVQ View search result
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow control range L/min | Fluid |
---|---|---|
PVQ | 0 to 5 0 to 6 0 to 75 0 to 100 | Air, inert gas |