Shock Absorber RB
Air Cylinders » Shock Absorbers-
・Automatic adjustment and suitable energy absorption performance
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Standard | RB | 0.5 to 147 | 4 to 25 | M6 to M27 |
Coolant resistant | RBL | 3.92 to 147 | 6 to 25 | M10 to M27 |
Short | RBQ | 1.96 to 49 | 4 to 13 | M16 to M32 |