Air Gripper for Collaborative Robots/3-Finger Type RMHS3
Rotary Actuators/Air Grippers » Parallel Type Air GrippersRotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
Air Gripper for Collaborative Robots » Air Grippers
-
・Unitization of the peripheral devices required for gripper driving
Operation is possible simply by connecting 1 air supply tube and 1
electrical wire.
Built-in solenoid valve, exhaust throttle valve with silencer, auto switch,
fitting, etc.
・Can be used with the collaborative robots of 12 companies
UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA
Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS,
SIASUN, JAKA, AUBO, ABB
・Manual changer built in as standard
Allows for easy tool changing and labor saving
・Air consumption reduced by up to 80%
・Suitable for axial gripping of cylindrical workpieces
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Gripper for Collaborative Robots/3-Finger Type RMHS3
Manual
Series View search result RMHS3 View search result Air Gripper for Collaborative Robots/3-Finger Type RMHS3
DoC
Series View search result RMHS3 View search result
Series | Number of fingers | External gripping force [N] | Internal gripping force [N] | Opening/Closing stroke (Both sides) [mm] |
---|---|---|---|---|
RMHS3 | 3 | 118 | 130 | 8 |