WEB Catalog

Product Information »  WEB Catalog  » Search result

Tool Changer/Auto Type RMTA

Grippers for Collaborative Robots » Tool Changer
    ·Robot hand tool automatic exchange
    · Standards: ISO9409-1 compliant
     Support for direct mounting on collaborative robots
    · Robot and end tool connection/release
    · More compact as flanges are not required.
     Direct mounting on collaborative robots eliminates the need for flanges
     and reduces design labor
    ·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Tool Changer/Auto Type RMTA
    Manual
    Type Series View search result
    RMTAAuto TypeView search result
TypeSeriesWork load (kg)Repeatability (Position reproducibility)
RMTAAuto Type5,10,15±0.01

Go Top