WEB Catalog

Product Information »  WEB Catalog  » Search result

Tool Changer One-push Type/Clamp Type RMTM

Grippers for Collaborative Robots » Tool Changer
    ·2 types of manual tool changers
    · One-push Type
     Tools can be attached/removed by the push of a button (no tools
     required).
     Work load: 10 kg
     Repeatability: ±0.01 (Position reproducibility)
    · Clamp Type
     Tools can be attached/removed by clamper bolts (2 pcs).
     Work load: 20 kg
     Repeatability: ±0.02 (Position reproducibility)
    ·Standards: ISO9409-1-50-4-M6 compliant
     Compatible with the flanges of most major collaborative robots
    ·Compact, Lightweight
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesWork load (kg)Repeatability (Position reproducibility)
One-push typeRMTM110 kg±0.01
Clamp typeRMTM220 kg±0.02

Go Top