5-Port Solenoid Valve SQ1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Power saving: Power consumption of 0.4 W (Standard)
・Easy to add or decrease the number of valve stations
・Easy valve maintenance, mountable with one screw
・Easy replacement of clip type One-touch fittings
・Connector entry direction can be changed with a single push.
・4-position, dual 3-port valve
・Built-in back pressure check valve (Option)
・Manifold type no.: SS5Q13, SS5Q14, SS5Q23, SS5Q24
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve SQ1000/2000
Manual
Series View search result SQ1000 View search result SQ2000 View search result 5-Port Solenoid Valve SQ1000/2000
DoC
Series View search result SQ1000 View search result SQ2000 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SQ1000 | 0.8 | 0.20 | 0.19 | φ32 | 0.4(Standard) 0.95(High pressure type) |
SQ2000 | 3.1 | 0.18 | 0.71 | φ63 | 0.4(Standard) 0.95(High pressure type) |