Clean Regulator SRH
Modular F.R.L./Pressure Control Equipment » RegulatorsClean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators
-
・Contamination-controlled stainless steel regulator
・Oil-free
・2 types of diaphragm materials: PTFE, Fluororubber
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Relief mechanism | Port size | Set pressure (MPa) |
---|---|---|---|
SRH | Non-relief | Rc1/8,1/4,3/8,1/2 9/16-18UNF,7/8-14UNF | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
SRH | Relief | Rc1/8,1/4,3/8,1/2 | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |