Vacuum Release Valve with Restrictor SY3A□R SY5A□R
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesVacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・Vacuum suction and release can be controlled with a single valve.
・With a restrictor that can adjust the flow rate of the release air
・Can be mounted on the same manifold as the standard valve
* When the individual EXH spacer is used
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series |
---|
SY3A□R |
SY5A□R |