5-Port Air Operated Valve SYA3000/5000/7000
Directional Control Valves » Air Operated Valves-
・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
SYA3000 | 1.1 | 0.30 | 0.26 | φ40 |
SYA5000 | 2.8 | 0.29 | 0.66 | φ63 |
SYA7000 | 4.5 | 0.27 | 1.1 | φ80 |