3-Port Solenoid Valve SYJ300/500/700
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Power consumption: 0.1 W (With power saving circuit)
・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve SYJ300/500/700
Manual
Series View search result SYJ300 View search result SYJ500 View search result SYJ700 View search result 3-Port Solenoid Valve SYJ300/500/700
DoC
Series View search result SYJ300 View search result SYJ500 View search result SYJ700 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
SYJ300 | 0.36 | 0.31 | 0.089 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ500 | 1.2 | 0.48 | 0.34 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |
SYJ700 | 2.7 | 0.34 | 0.69 | 0.35(Standard) 0.1(With power saving circuit) | -100 kPa |