Soft Fluoropolymer Tubing TD/TID
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TD/TID | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Translucent |