3 Port Solenoid Valve 10-V100
Clean Series/Low-Particle Generation » Directional Control Valves
Clean Series
*With power saving circuit
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Model | Type | Sonic conductance: C | Power consumption (W) |
---|---|---|---|
10-V100 | Standard type | 0.037dm3(s・bar) | 0.35*(0.1) |
10-V100 | Large flow type | 0.076dm3(s・bar) | 1.0 |