3-Port Solenoid Valve V100
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Power consumption: 0.1 W (With power-saving circuit)
・Coil temperature rise: 1°C (Standard type, With power-saving circuit)
・Manifold type no.: VV100-S41
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve V100
Manual
Series Type View search result V100 Standard View search result V100 Large flow View search result V100 Large flow (Type U) View search result 3-Port Solenoid Valve V100
DoC
Series Type View search result V100 Standard View search result V100 Large flow View search result V100 Large flow (Type U) View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Type | Flow rate characteristics 2→3 C[dm3/(s・bar)] | Flow rate characteristics 2→3 b | Flow rate characteristics 2→3 Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|---|
V100 | Standard | 0.037 | 0.11 | 0.008 | 0.35 (Standard) 0.1 (With power-saving circuit) | -100 kPa |
V100 | Large flow | 0.076 | 0.07 | 0.016 | 1 | -100 kPa |
V100 | Large flow (Type U) | 0.16 | 0.18 | 0.038 | 0.35 (With power-saving circuit) | -100 kPa |