5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
Process Valves » 5.0 MPa 2/3 Port Solenoid Valves-
・Service life: 10 million cycles
・Uses a polyurethane elastomer poppet for valve parts
・Improves durability at high pressures
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5.0 MPa Pilot Operated 2/3-Port Solenoid Valve & Check Valve VCH/VCHC
DoC
Series Type View search result VCH41 2-port valve, N.C. View search result VCH42 2-port valve, N.O View search result VCH410 3-port valve View search result VCHC40 Check valve
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VCH41 | 2-port valve, N.C. | G3/4, 1 | φ16 |
VCH42 | 2-port valve, N.O | G3/4, 1 | φ17.5 |
VCH410 | 3-port valve | G1/2 to 1 | φ18 |
VCHC40 | Check valve | G3/4, 1 | φ16 |