NAMUR Interface 3/5-Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36
Pneumatic Instrumentation Equipment » Solenoid Valves-
・A hygienic design has been adopted.
Resin body with less concaves
Direct cleaning of the valve is possible. (IP67)
・3-port/5-port valves are available.
Due to the function plate, 3/5-port valves are selectable.
・Low power consumption
Power consumption: 0.5 W
・Port threads: NPT1/4, G1/4
Series | Flow rate characteristics (Cv/Effective area) | Manual override | Type of coil insulation | Power consumption (W) |
---|---|---|---|---|
VFN2120N-X23/-X36 | 0.8/11mm2 | Push type Locking type (Tool required) Locking type (Manual type) | Class B | 0.5 |