5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Metal seal main valve construction
・Extensive size variations are available.
・For driving medium and large cylinders
・A wide variety of manifold options are available.
・Compatible with control units (VFS2000/3000/4000, Base mounted type)
・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
・Supports Interface regulators
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000
Manual
Series View search result VFS1000 View search result VFS2000 View search result VFS3000 View search result VFS4000 View search result VFS5000 View search result VFS6000 View search result 5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000
DoC
Series View search result VFS1000 View search result VFS2000 View search result VFS3000 View search result VFS4000 View search result VFS5000 View search result VFS6000 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VFS1000 | 1.8 | 0.19 | 0.40 | φ50 | 1.8 |
VFS2000 | 3.5 | 0.32 | 0.85 | φ63 | 1.8 |
VFS3000 | 6.8 | 0.12 | 1.6 | φ80 | 1.8 |
VFS4000 | 12 | 0.22 | 3.1 | φ140 | 1.8 |
VFS5000 | 20 | 0.13 | 4.7 | φ160 | 1.8 |
VFS6000 | 38 | 0.10 | 9.0 | φ200 | 1.8 |