5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Low power consumption (2 W DC, Low wattage type)
・Can be used with a pressure of 0 MPa or more
・The combined mounting of the VK300 is possible.
・Manifold type no.: VV3K3
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
Manual
Series View search result VK3000 View search result 5-Port Solenoid Valve/Direct Operated Poppet Type VK3000
DoC
Series View search result VK3000 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Power consumption (W) |
---|---|---|---|---|
VK3000 | 0.54 | 0.12 | 0.12 | 4.0 |