Large Size 3-Port Solenoid Valve VP3145/3165/3185
Directional Control Valves » Pilot Operated 3 Port Solenoid Valves-
・Large flow capacity, small exhaust resistance
・Easy conversion to N.C. or N.O.
∗ The VP3145/3165/3185 series (AC coil) will be discontinued in September
2024.
Please select the VG342 instead of the VP3145 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Large Size 3-Port Solenoid Valve VP3145/3165/3185
Manual
Series View search result VP3145 View search result VP3165 View search result VP3185 View search result Large Size 3-Port Solenoid Valve VP3145/3165/3185
DoC
Series View search result VP3145 View search result VP3165 View search result VP3185 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(OUT→EXH) C[dm3/(s・bar)] | Flow rate characteristics 2→3(OUT→EXH) b | Flow rate characteristics 2→3(OUT→EXH) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VP3145 | 26 | 0.35 | 7.0 | 12 | -101.2 kPa |
VP3165 | Effective area: 330 mm2 | Effective area: 330 mm2 | Effective area: 330 mm2 | 12 | -101.2 kPa |
VP3185 | Effective area: 670 mm2 | Effective area: 670 mm2 | Effective area: 670 mm2 | 12 | -101.2 kPa |