3-Port Air Operated Valve VPA300/500/700
Directional Control Valves » Air Operated Valves-
・Can be used with the same manifolds as the VP300/500/700 series internal pilot type.
・Easy conversion to N.C. or N.O.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Air Operated Valve VPA300/500/700
Manual
Series View search result VPA300 View search result VPA500 View search result VPA700 View search result
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|
VPA300 | 4.2 | 0.26 | 1.0 |
VPA500 | 8.9 | 0.20 | 2.1 |
VPA700 | 15.3 | 0.22 | 3.7 |