Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
VQ
Process Valves » Compact 2/3 Port Solenoid Valves-
・High-frequency operation is possible: High-speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
・Easy piping with One-touch fittings
・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type.
・Applications: Air-blow, Blow-off of workpieces, etc.
・Manifold type no.: VV2Q22, VV2Q32
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
VQManual
Series View search result VQ20 View search result VQ30 View search result Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
VQDoC
Series View search result VQ20 View search result VQ30 View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Solenoid Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VQ20 | N.C. | φ6 to φ12 | 3.4 |
VQ30 | N.C. | φ6 to φ12 | 4.8 |