Two Hand Control Valve VR51
Directional Control Valves » Mechanical Valves/Transmitters-
・Equipment featuring a safety circuit
・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
・An output requires synchronized two-handed operation. (within 0.5 s)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Two Hand Control Valve VR51
Manual
Series View search result VR51 View search result Two Hand Control Valve VR51
DoC
Series View search result VR51 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Sonic conductance:C | Port size Metric size | Port size Inch size | Applicable tubing material |
---|---|---|---|---|
VR51 | 0.3 dm3/(s・bar) | φ6 | φ1/4 | Nylon Soft nylon Polyurethane FR soft nylon FR double layer FR double layer polyurethane |