3-Port Solenoid Valve VT315
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・Universal porting type
・Suitable for use in vacuum applications
・Manifold type no.: VVT320,VVT321
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve VT315
Manual
Series View search result VT315 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→1 (A→P) C [dm3/(s・bar)] | Flow rate characteristics 2→1 (A→P) b | Flow rate characteristics 2→1 (A→P) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VT315 | 1.7 | 0.36 | 0.45 | 6 to 7 | -100 kPa |