Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Power consumption reduced by 1/3 (SMC comparison)
・For air, water, oil
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE
DoC
Series View search result VXE2 View search result VXED2 View search result VXEZ2 View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics
Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXE2 | N.C. | 1/8 to 1/2 | 2 to 10 |
VXED2 | N.C. | 1/4 to 1 32A to 50A | 10 to 50 |
VXEZ2 | N.C. | 1/4 to 1 | 10 to 25 |