Suction Filter ZFC050
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Small suction filter which can be installed directly
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Port size IN side | Port size OUT side | Filtration (μm) |
---|---|---|---|
ZFC050 | M5 x 0.8, φ6 barb | M5 x 0.8 | 3μm, 20μm (Nominal) |