WEB Catalog

Product Information »  WEB Catalog  » Search result

In-line Air Filter (Bidirectional Acquisition Type) ZFD

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Operating pressure range: −100 kPa to 0.5 MPa
    ・Able to capture foreign matter in both vacuum adsorption and vacuum
     release directions, Prevents foreign matter from scattering again
    ・Space saving
     Installation area: 41% reduction
    ・Check valve enclosure
     Flow order: Filter➡Check valve
     Prevents foreign matter from getting caught in the check valve
    ・Applicable tubing O.D.: ø4, ø6, ø8

    Related product: Vacuum Unit ZK2 Series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • In-line Air Filter (Bidirectional Acquisition Type) ZFD
    Manual
    Series View search result
    ZFD53View search result
    ZFD54View search result
    ZFD55View search result
SeriesApplicable tubing O.D. MetricOperating pressure range [kPa]Vacuum release pressure [MPa]Weight [g]
ZFD53ø4−100 to 00.5 or less34
ZFD54ø6−100 to 00.5 or less33
ZFD55ø8−100 to 00.5 or less35

Go Top