Vacuum Flow ZH-X226/-X249/-X338
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Flow-
・By supplying compressed air, large blow and vacuum flow rates are available.
Blow: Max. 1550 L/min (ANR)
Vacuum: Max. 880 L/min (ANR)
・Application examples
Adsorption transfer, coolant blow to blow off cutting chips, adsorption transfer
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Suction flow [L/min(ANR)] | Discharge flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZH-X226 | 405 | 700 | 297 |
ZH-X338 | 880 | 1,550 | 570 |
ZH-X249 | 820 | 1,160 | 340 |