Vacuum Pad with Ejector ZHP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
-
・Ejector and pad are integrated. Space saving with reduced piping labor!
・2-stage ejector
Suction flow rate increased by 50%, Air consumption reduced by 30%
・Easier maintenance
Mounting with the lock plate reduces the steps required for pad replacement!
・Pad diameter: ø63, ø80
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Vacuum Pad with Ejector ZHP
Manual
Series View search result ZHP View search result
Series | Pad diameter | Pad form | Nozzle nominal size |
---|---|---|---|
ZHP | φ63, φ80 | Bellows type with groove Flat type with groove | φ0.7, φ1.0, φ1.2, φ1.5 |