Large Size Vacuum Module (Vacuum Generators) ZR
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・Compatible with ejector systems and vacuum pump systems
・Necessary functions can be combined through a modular design.
・Double solenoids provide a self-holding function.
・Adaptable to manifold applications
・Functions such as a digital vacuum switch or a solenoid valve can be selected.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Large Size Vacuum Module (Vacuum Generators) ZR
DoC
Series Nozzle diameter
(mm)View search result ZR110 1.0 View search result ZR113 1.3 View search result ZR115 1.5 View search result ZR118 1.8 View search result ZR120 2.0 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZR110 | 1.0 | 25 | 53 | 2 to 32 | ZR100 |
ZR113 | 1.3 | 42 | 86 | 2 to 50 | ZR100 |
ZR115 | 1.5 | 63 | 102 | 2 to 100 | ZR100 |
ZR118 | 1.8 | 74 | 155 | 2 to 125 | ZR100 |
ZR120 | 2.0 | 95 | 194 | 2 to 150 | ZR100 |