Product Information »
WEB Catalog
IN_PROD_346
»
Grease-free Nitrogen (N<sub>2</sub>Search result
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
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
-
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time: 1.5 ms or less
・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
models)
・Grease-free
-
2D CAD
Click here for 2D CAD 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Manual
Series Type View search result ZSE20(F)-X2
ISE20-X2Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20A(F)-X2
ISE20A-X2Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20B(F)-X2
ISE20B-X2Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20C(F)
ISE20C(H)Compound pressure
Vacuum pressure
Positive pressureView search result 3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
DoC
Series Type View search result ZSE20(F)-X2
ISE20-X2Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20A(F)-X2
ISE20A-X2Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20B(F)-X2
ISE20B-X2Compound pressure
Vacuum pressure
Positive pressureView search result ZSE20C(F)
ISE20C(H)Compound pressure
Vacuum pressure
Positive pressureView search result
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure |
---|---|---|---|---|
ZSE20(F)-X2 ISE20-X2 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20A(F)-X2 ISE20A-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20B(F)-X2 ISE20B-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 |
ZSE20C(F) ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 |