Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
No interference with workpieces or workers
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of workpieces.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DTManual
Series View search result ZXP7□12-X1□
ZXP7□11-X1□View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□12-X1□ ZXP7□11-X1□ | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |