Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Standards: Conforming to ISO9409-1-50-4-M6
・Tube-less piping
Individual piping to suction cups is unnecessary and there is no
interference with workpieces or operators
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of
workpieces.
・Possible to change the number of suction cups and mounting pitches
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Cups with Flange for Collaborative Robots ZXP7-PFL1-□-X1
for KAWADA ROBOTICS CORPORATION, NEXTAGEManual
Series View search result ZXP7-PFL1-□-X1 View search result
Series | Cup form | Cup diameter |
---|---|---|
ZXP7-PFL1-□-X1 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 |