Electric Vacuum Gripper for Collaborative Robots ZXPE5
Electric Actuators/Cylinders » Grippers for Collaborative RobotsGrippers for Collaborative Robots » Electric Vacuum Grippers (Built-in Vacuum Pump Type)
-
・A vacuum gripper that doesn't require an air source
・Operation possible by simply connecting an electrical wire connector
Can be used without an air source due to the built-in vacuum pump
・Unitization of the peripheral devices required for adsorption
The vacuum pump, atmospheric release valve, pressure monitor,
and cups have been integrated.
・Current consumption: Max. 64% reduction
Energy-saving operation possible via automatic/manual modes
・Lightweight: 556 g
・A wide variety of cup variations are available to support a wide range of
workpiece shapes.
・Standards: Conforming to ISO9409-1-50-4-M6
∗1 These are the values under SMC measurement conditions when the gripper is in continuous mode (the vacuum pump working continuously) and may vary depending on the
atmospheric pressure (weather, altitude, etc.) and the measurement method.
∗2 May be restricted depending on the cup diameter, mounting orientation, or workpiece. Please use within the max. work load. Suction and transfer exceeding the max. work load may result in product failure and the dropping of workpieces.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Electric Vacuum Gripper for Collaborative Robots ZXPE5
Manual
Series View search result ZXPE5 View search result Electric Vacuum Gripper for Collaborative Robots ZXPE5
DoC
Series View search result ZXPE5 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Max. suction flow rate*1 [L/min(ANR)] | Max. work load*2
[Kg] |
---|---|---|---|---|
ZXPE5 | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows Flat type for film packaging workpieces | φ8 to φ32 | 4.5 | 5 |