Product Information »
WEB Catalog
» Air Cylinders
» Standard Air Cylinders (Round Type)
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
Pin Cylinder CJP2/CDJP2/CJP
-
・Two auto switches can be mounted even on the ø4, 5 st.
・A ø2 One-touch fitting and a speed controller can be connected.
・With auto switch (CDJP2 series: CDJP2)
∗ CJP Series is to be discontinued at the end of July 2025.
Please select CJP-Z Series instead. ▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Pin Cylinder CJP2/CDJP2/CJP
Manual
Type Series Action Bore size (mm) View search result Standard CJP2 Double acting, Single rod 4,6,10,16 View search result Standard CJPB Single acting (Panel mount) 4,6,10,15 Standard CJPS Single acting (Plug mount) 4,6,10,15 Pin Cylinder CJP2/CDJP2/CJP
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Pin Cylinder CJP2/CDJP2/CJP
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XC17 Made to Order Common Specifications Pin cylinder with rod quenched PDF -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJP2 | Double acting, Single rod | 4,6,10,16 |
Standard | CJPB | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS | Single acting (Plug mount) | 4,6,10,15 |