Product Information »
WEB Catalog
» Air Cylinders
» Environment Resistant Cylinders
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
Environment Resistant Cylinders
Material: Stainless Steel,
Foot Bracket,Flange Bracket,
Single Knuckle Joint,
Double Knuckle Joint CJ2, CM2, CG1, CQ2
-
・External dimensions and mounting dimensions are interchangeable with the standard type.
・Post-mounting is possible.
・Bracket applicable cylinders: CJ2, CM2, CG1, CQ2
Series | Bore size [mm] | Foot bracket | Flange bracket | Single knuckle joint | Double knuckle joint | Mounting nut | Rod end nut |
---|---|---|---|---|---|---|---|
CJ2 | 10,16 | ● | ● | ● | ● | ● | ● |
CM2 | 20,25,32,40 | ● | ● | ● | ● | ● | ● |
CG1 | 20,25,32,40,50,63,80,100 | ● | - | ● | ● | - | ● |
CQ2 | 20,25,32,40,50,63,80,100 | - | - | ● | ● | - | ● |