Product Information »
WEB Catalog
» Air Cylinders
» Table Cylinders
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
Table Cylinders
Compact Cylinder with Linear Guide MXZ
-
・Compact: Overall length: 49.5 mm, Width: 30 mm
・The integration of the linear guide and the cylinder allows for reduced design and assembly time.
・Lightweight workpieces such as electronic boards can be stopped, positioned, and clamped.
・Port location selectable
・Auto switch mountable on 3 surfaces
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Cylinder with Linear Guide MXZ
Manual
Type Series Action Bore size (mm) View search result Standard MXZ Double acting 12, 16, 20, 25 View search result
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXZ | Double acting | 12, 16, 20, 25 |
Features
■Compact Overall length: 49.5 mm, Width: 30 mm
●Design and assembly time is reduced due to integration of a linear guide to the cylinder.
●Lightweight workpieces such as electronic boards can be stopped, positioned and clamped.
●Compact and Space-saving