Product Information »
WEB Catalog
» Air Cylinders
» Specialty Cylinders
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
Specialty Cylinders
Sine Rodless Cylinder REB
-
・Allows the high-speed transfer of a workpiece which must avoid shock/impact
・Maximum speed: 600 mm/s
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Sine Rodless Cylinder REB
Symbol Specifications Download -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Direct mount | REBR | Double acting | 15,25,32 |
Linear guide (Single axis) | REBH | Double acting | 15,25 |
Linear guide (Double axis) | REBHT | Double acting | 25,32 |